??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BML SGA-AEZ1-LZZZ-ZU11-S115
HELP_VARIABLE
Company
Balluff
Description
BML SGA, 16x18,6x54,6 mm
Bill of material
BALLUFF BML SGA-AEZ1-LZZZ-ZU11-S115
BC
Order code
BML085L
TC
Product identifier
BML SGA-AEZ1-LZZZ-ZU11-S115
PX
Product view
57288_00
TECH
Tech. Details
Tech. Detail
SG
Style/housing geometry (W x H x L)
GA= 16 × 18,6 × 54,6 mm
A
Alignment
1 = longitudinal
SW
Interface
L = DRIVE-CLiQ, absolute
AS
Additional signal
SYS
Resolution
U1 = 1 μm/increment
OV
Operating voltage
1 = 10…30 V DC
SV
Electrical connection
OPTION
with / without Insulator
MS
Magnetic tape
L
Length of the Magnetic tape
mm
Enter value for L
Length of the Magnetic tape
mm
cm
inch
ft
W
Weight
Kg
TRAFFIC
Customs number
MANUALDE
Manual DE
MANUALEN
Manual EN
DESCRIPT
Description
CAE
EPlan
Previews
3D
Dimension
2D